• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

6003ZZC3 - SNR

6003ZZC3

Deep groove ball bearing, radial contact, pressed steel cage, shields on both sides

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter17 mm
D - External diameter35 mm
B - Bearing/Inner ring width10 mm
d1 - External diameter inner ring21,3 mm
D1 - Inner diameter outer ring31,3 mm
rs - Min fillet radius0,3 mm
Radial clearance classC3
Mass0,037 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load6,3 kN
C0 - Static load3,25 kN
Cu - Fatigue limit load0,15 kN
f0 - Coefficient14.4
N ref - Reference thermal speed20000 tr/min
N lim - Mechanical Limit Speed28000 tr/min
Tmin - Min operating temperature-30 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)4,084 Hz
BPFI - Over rolling frequency on inner (60 rpm)5,916 Hz
BSF - Over rolling frequency on rolling element (60 rpm)5,276 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,638 Hz
FTF - Rotational frequency - cage (60 rpm)0,408 Hz
ABUTMENT
da min - Min shoulder diameter IR19 mm
da max - Max shoulder diameter IR21,3 mm
Da max - Max shoulder diameter OR33 mm
ra max - Max shaft & housing fillet radius0,3 mm
undefined