• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

6010Z - SNR

6010Z

Deep groove ball bearing, radial contact, pressed steel cage, shield on one side

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter50 mm
D - External diameter80 mm
B - Bearing/Inner ring width16 mm
d1 - External diameter inner ring59,7 mm
D1 - Inner diameter outer ring74,4 mm
rs - Min fillet radius1 mm
Radial clearance classCN
Mass0,265 kg
Ring materialAcier 100Cr6
undefined
PRODUCT PERFORMANCE
C - Dynamic load23 kN
C0 - Static load16,6 kN
Cu - Fatigue limit load0,75 kN
f0 - Coefficient15.6
N ref - Reference thermal speed8900 tr/min
N lim - Mechanical Limit Speed14000 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)6,067 Hz
BPFI - Over rolling frequency on inner (60 rpm)7,933 Hz
BSF - Over rolling frequency on rolling element (60 rpm)7,369 Hz
BRF - Rotational frequency – rolling element (60 rpm)3,685 Hz
FTF - Rotational frequency - cage (60 rpm)0,433 Hz
ABUTMENT
da min - Min shoulder diameter IR55 mm
da max - Max shoulder diameter IR59,7 mm
Da max - Max shoulder diameter OR75 mm
ra max - Max shaft & housing fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image