• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

6011Z - SNR

6011Z

Deep groove ball bearing, radial contact, pressed steel cage, shield on one side

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter55 mm
D - External diameter90 mm
B - Bearing/Inner ring width18 mm
d1 - External diameter inner ring65,7 mm
D1 - Inner diameter outer ring81,5 mm
rs - Min fillet radius1,1 mm
Radial clearance classCN
Mass0,387 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load29,8 kN
C0 - Static load21,3 kN
Cu - Fatigue limit load0,97 kN
f0 - Coefficient15.4
N ref - Reference thermal speed8300 tr/min
N lim - Mechanical Limit Speed12000 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)5,575 Hz
BPFI - Over rolling frequency on inner (60 rpm)7,425 Hz
BSF - Over rolling frequency on rolling element (60 rpm)6,884 Hz
BRF - Rotational frequency – rolling element (60 rpm)3,442 Hz
FTF - Rotational frequency - cage (60 rpm)0,429 Hz
ABUTMENT
da min - Min shoulder diameter IR61,5 mm
da max - Max shoulder diameter IR65,7 mm
Da max - Max shoulder diameter OR83,5 mm
ra max - Max shaft & housing fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image