Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

6013C3 - NTN

6013C3

Deep groove ball bearing, radial contact, pressed steel cage, open

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter65 mm
D - External diameter100 mm
B - Bearing/Inner ring width18 mm
rs - Min fillet radius1,1 mm
Radial clearance classC3
Mass0,421 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load34 kN
C0 - Static load25,2 kN
Cu - Fatigue limit load1,83 kN
f0 - Coefficient15.8
N lim - Oil lubrication limit speed7700 tr/min
N lim - Grease lubrication limit speed6500 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da min - Min shoulder diameter IR71,5 mm
Da max - Max shoulder diameter OR93,5 mm
ra max - Max shaft & housing fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image