Deep groove ball bearing, radial contact, pressed steel cage, snap ring & groove on outer diameter, shield on one side
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 65 mm |
D - External diameter | 100 mm |
B - Bearing/Inner ring width | 18 mm |
d1 - External diameter inner ring | 75,2 mm |
D1 - Inner diameter outer ring | 92,4 mm |
a min - Min position Groove | 2,67 mm |
a max - Max position groove | 2,87 mm |
Ca min - Mini segment position | 5,03 mm |
Ca max - Max segment position | 5,33 mm |
rs - Min fillet radius | 1,1 mm |
rNs - Min fillet radius | 0,5 mm |
D3 - Max bottom groove diameter | 96,8 mm |
b min - Min groove width | 2,7 mm |
b max - Max groove width | 3 mm |
r0 max - Max bottom groove radius | 0,6 mm |
D4 max - Max outer diameter of assembled stop ring | 106,5 mm |
f - Stop ring thickness | 2,41 mm |
Snap ring reference | R100 |
Radial clearance class | CN |
Mass | 0,43 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 32,2 kN |
C0 - Static load | 25,2 kN |
Cu - Fatigue limit load | 1,15 kN |
f0 - Coefficient | 15.8 |
Nref - Reference thermal speed | 7100 tr/min |
Nlim - Mechanical Limit Speed | 11000 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 6,562 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 8,438 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,437 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 7,87 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 71,5 mm |
da max - Max shoulder diameter IR | 75,2 mm |
Da max - Max shoulder diameter OR | 93,5 mm |
ra max - Max shaft & housing fillet radius | 1 mm |
rNa max - Max fillet radius on segment side | 0,5 mm |
Db min - Min stop ring position diameter | 108 mm |