Deep groove ball bearing, radial contact, pressed steel cage, snap ring & groove on outer diameter, contact seals on both sides
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 90 mm |
D - External diameter | 140 mm |
B - Bearing/Inner ring width | 24 mm |
d1 - External diameter inner ring | 101,3 mm |
D1 - Inner diameter outer ring | 129,1 mm |
a min - Min position Groove | 3,45 mm |
a max - Max position groove | 3,71 mm |
Ca min - Mini segment position | 6,17 mm |
Ca max - Max segment position | 6,53 mm |
rs - Min fillet radius | 1,5 mm |
rNs - Min fillet radius | 0,5 mm |
D3 - Max bottom groove diameter | 135,23 mm |
b min - Min groove width | 3,1 mm |
b max - Max groove width | 3,4 mm |
r0 max - Max bottom groove radius | 0,6 mm |
D4 max - Max outer diameter of assembled stop ring | 149,7 mm |
f - Stop ring thickness | 2,77 mm |
Snap ring reference | R140 |
Radial clearance class | CN |
Mass | 1,175 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 61,3 kN |
C0 - Static load | 49,8 kN |
Cu - Fatigue limit load | 2,11 kN |
f0 - Coefficient | 15.6 |
N lim - Mechanical Limit Speed | 2800 tr/min |
Tmin - Min operating temperature | -30 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 6,082 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 7,918 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 7,494 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 3,747 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,434 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 98 mm |
da max - Max shoulder diameter IR | 51,1 mm |
Da max - Max shoulder diameter OR | 132 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |
rNa max - Max fillet radius on segment side | 0,5 mm |
Db min - Min stop ring position diameter | 152 mm |
Industry Calcul Factors
