Deep groove ball bearing, radial contact, pressed steel cage, shields on both sides
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Internal diameter | 100 mm |
| D - External diameter | 150 mm |
| B - Bearing/Inner ring width | 24 mm |
| d1 - External diameter inner ring | 110,5 mm |
| D1 - Inner diameter outer ring | 139,1 mm |
| rs - Min fillet radius | 1,5 mm |
| Radial clearance class | CN |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 59,4 kN |
| C0 - Static load | 54,2 kN |
| Cu - Fatigue limit load | 2,2 kN |
| f0 - Coefficient | 15.9 |
| N lim - Grease lubrication limit speed | 4000 tr/min |
| N ref - Reference thermal speed | 5100 tr/min |
| N lim - Mechanical Limit Speed | 5700 tr/min |
| Tmin - Min operating temperature | -30 °C |
| Tmax - Max operating temperature | 120 °C |
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 6,595 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 8,405 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 8,168 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,44 Hz |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 108 mm |
| da max - Max shoulder diameter IR | 110,5 mm |
| Da max - Max shoulder diameter OR | 142 mm |
| ra max - Max shaft & housing fillet radius | 1,5 mm |