
Deep groove ball bearing, radial contact, pressed steel cage, open
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 200 mm |
D - External diameter | 310 mm |
B - Bearing/Inner ring width | 51 mm |
rs - Min fillet radius | 2,1 mm |
Radial clearance class | C3 |
Mass | 11,9 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 241 kN |
C0 - Static load | 243 kN |
Cu - Fatigue limit load | 11,2 kN |
f0 - Coefficient | 15.6 |
N lim - Oil lubrication limit speed | 2400 tr/min |
N lim - Grease lubrication limit speed | 2000 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 211 mm |
Da max - Max shoulder diameter OR | 299 mm |
ra max - Max shaft & housing fillet radius | 2 mm |