• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

607LLB/5K - NTN

607LLB/5K
New

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter7 mm
D - External diameter19 mm
B - Bearing/Inner ring width6 mm
rs - Min fillet radius0,3 mm
Radial clearance classCN
Mass0,008 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load2,48 kN
C0 - Static load0,91 kN
Cu - Fatigue limit load0,06 kN
f0 - Coefficient12.9
N lim - Grease lubrication limit speed34000 tr/min
Tmin - Min operating temperature-25 °C
Tmax - Max operating temperature110 °C
ABUTMENT
da min - Min shoulder diameter IR9 mm
da max - Max shoulder diameter IR10,4 mm
Da max - Max shoulder diameter OR17 mm
ra max - Max shaft & housing fillet radius0,3 mm
undefined

Industry Calcul Factors

Calcul factors image