Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

6203 - SNR

6203

Deep groove ball bearing, radial contact, pressed steel cage, open

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter17 mm
D - External diameter40 mm
B - Bearing/Inner ring width12 mm
d1 - External diameter inner ring22,7 mm
D1 - Inner diameter outer ring35,3 mm
rs - Min fillet radius0,6 mm
Radial clearance classCN
Mass0,065 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load10,1 kN
C0 - Static load4,8 kN
Cu - Fatigue limit load0,22 kN
f0 - Coefficient13.2
N ref - Reference thermal speed18000 tr/min
N lim - Mechanical Limit Speed29000 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)3,069 Hz
BPFI - Over rolling frequency on inner (60 rpm)4,931 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,066 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,033 Hz
FTF - Rotational frequency - cage (60 rpm)0,384 Hz
ABUTMENT
da min - Min shoulder diameter IR21 mm
da max - Max shoulder diameter IR0 mm
Da max - Max shoulder diameter OR36 mm
ra max - Max shaft & housing fillet radius0,6 mm
undefined

Industry Calcul Factors

Calcul factors image