Deep groove ball bearing, radial contact, pressed steel cage, non-contact seals on both sides
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
This product replaces the following reference:
- 6205LLB/5K - NTN
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 25 mm |
| D - External diameter | 52 mm |
| B - Bearing/Inner ring width | 15 mm |
| rs - Min fillet radius | 1 mm |
| Radial clearance class | C3 |
| Mass | 0,128 kg |
| Ring material | Acier 100Cr6 |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 15,5 kN |
| C0 - Static load | 7,85 kN |
| Cu - Fatigue limit load | 0,55 kN |
| f0 - Coefficient | 13.9 |
| N lim - Grease lubrication limit speed | 13000 tr/min |
| Tmin - Min operating temperature | -25 °C |
| Tmax - Max operating temperature | 110 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 30 mm |
| da max - Max shoulder diameter IR | 32 mm |
| Da max - Max shoulder diameter OR | 47 mm |
| ra max - Max shaft & housing fillet radius | 1 mm |
Industry Calcul Factors
