Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac). Thank you for your understanding.
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Single row deep groove ball bearings
6206LTQT90 - SNR
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Documentation
Product information
PRODUCT DEFINITION
Brand
SNR
d - Internal diameter
30 mm
D - External diameter
62 mm
B - Bearing/Inner ring width
16 mm
d1 - External diameter inner ring
37,9 mm
D1 - Inner diameter outer ring
55,1 mm
rs - Min fillet radius
1 mm
Radial clearance class
C3
Mass
0,2 kg
PRODUCT PERFORMANCE
C - Dynamic load
20,5 kN
C0 - Static load
11,3 kN
Cu - Fatigue limit load
0,51 kN
f0 - Coefficient
13.8
N lim - Mechanical Limit Speed
7600 tr/min
Tmin - Min operating temperature
-40 °C
Tmax - Max operating temperature
120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)
3,568 Hz
BPFI - Over rolling frequency on inner (60 rpm)
5,432 Hz
BSF - Over rolling frequency on rolling element (60 rpm)
4,622 Hz
BRF - Rotational frequency – rolling element (60 rpm)