• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

6208NC3 - SNR

6208NC3

Deep groove ball bearing, radial contact, pressed steel cage, snap ring groove on outer diameter, open

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter40 mm
D - External diameter80 mm
B - Bearing/Inner ring width18 mm
d1 - External diameter inner ring51,4 mm
D1 - Inner diameter outer ring69,4 mm
a min - Min position Groove3,07 mm
a max - Max position groove3,28 mm
rs - Min fillet radius1,1 mm
rNs - Min fillet radius0,5 mm
D3 - Max bottom groove diameter76,81 mm
b min - Min groove width1,9 mm
b max - Max groove width2,2 mm
r0 max - Max bottom groove radius0,6 mm
Radial clearance classC3
Mass0,36 kg
Ring materialAcier 100Cr6
undefined
PRODUCT PERFORMANCE
C - Dynamic load31,1 kN
C0 - Static load18,1 kN
Cu - Fatigue limit load0,82 kN
f0 - Coefficient14
N ref - Reference thermal speed9300 tr/min
N lim - Mechanical Limit Speed14000 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)3,6 Hz
BPFI - Over rolling frequency on inner (60 rpm)5,4 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,8 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,4 Hz
FTF - Rotational frequency - cage (60 rpm)0,4 Hz
ABUTMENT
da min - Min shoulder diameter IR46,5 mm
Da max - Max shoulder diameter OR73,5 mm
ra max - Max shaft & housing fillet radius1 mm
rNa max - Max fillet radius on segment side0,5 mm
undefined

Industry Calcul Factors

Calcul factors image