
Deep groove ball bearing, radial contact, pressed steel cage, open
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN | 
| d - Internal diameter | 65 mm | 
| D - External diameter | 120 mm | 
| B - Bearing/Inner ring width | 23 mm | 
| rs - Min fillet radius | 1,5 mm | 
| Radial clearance class | C5 | 
| Mass | 0,99 kg | 
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 63,5 kN | 
| C0 - Static load | 40 kN | 
| Cu - Fatigue limit load | 3,15 kN | 
| f0 - Coefficient | 14.4 | 
| N lim - Oil lubrication limit speed | 6500 tr/min | 
| N lim - Grease lubrication limit speed | 5500 tr/min | 
| Tmin - Min operating temperature | -40 °C | 
| Tmax - Max operating temperature | 120 °C | 
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 73 mm | 
| Da max - Max shoulder diameter OR | 112 mm | 
| ra max - Max shaft & housing fillet radius | 1,5 mm | 
