Deep groove ball bearing, radial contact, pressed steel cage, snap ring & groove on outer diameter, open
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN | 
| d - Internal diameter | 70 mm | 
| D - External diameter | 125 mm | 
| B - Bearing/Inner ring width | 24 mm | 
| a min - Min position Groove | 3,86 mm | 
| a max - Max position groove | 4,06 mm | 
| rs - Min fillet radius | 1,5 mm | 
| rNs - Min fillet radius | 0,5 mm | 
| D3 - Max bottom groove diameter | 120,22 mm | 
| b min - Min groove width | 3,1 mm | 
| b max - Max groove width | 3,4 mm | 
| r0 max - Max bottom groove radius | 0,6 mm | 
| D4 max - Max outer diameter of assembled stop ring | 134,7 mm | 
| f - Stop ring thickness | 2,82 mm | 
| Snap ring reference | R125 | 
| Radial clearance class | C3 | 
| Mass | 1,07 kg | 
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 69 kN | 
| C0 - Static load | 44 kN | 
| Cu - Fatigue limit load | 3,45 kN | 
| f0 - Coefficient | 14.5 | 
| N lim - Oil lubrication limit speed | 6000 tr/min | 
| N lim - Grease lubrication limit speed | 5100 tr/min | 
| Tmin - Min operating temperature | -40 °C | 
| Tmax - Max operating temperature | 120 °C | 
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 78 mm | 
| Da max - Max shoulder diameter OR | 117 mm | 
| ra max - Max shaft & housing fillet radius | 1,5 mm | 
| rNa max - Max fillet radius on segment side | 0,5 mm | 
| Ca min - Mini segment position | 6,68 mm | 
| Ca max - Max segment position | 6,88 mm | 
| Db min - Min stop ring position diameter | 136,5 mm |