Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 130 mm |
Internal diameter n°1 | 75 mm |
Width 1 | 25 mm |
Weight | 1,24 kg |
Bearing type | Roulement ? billes |
Downloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 130 mm |
Internal diameter n°1 | 75 mm |
Width 1 | 25 mm |
Weight | 1,24 kg |
Bearing type | Roulement ? billes |