Deep groove ball bearing, radial contact, pressed steel cage, shields on both sides
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 75 mm |
D - External diameter | 130 mm |
B - Bearing/Inner ring width | 25 mm |
rs - Min fillet radius | 1,5 mm |
Radial clearance class | CM |
Mass | 1,18 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 73,5 kN |
C0 - Static load | 49,5 kN |
Cu - Fatigue limit load | 3,8 kN |
f0 - Coefficient | 14.7 |
N lim - Grease lubrication limit speed | 4800 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 150 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 83 mm |
Da max - Max shoulder diameter OR | 122 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |