Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

6219 - SNR

6219

Deep groove ball bearing, radial contact, pressed steel cage, open

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter95 mm
D - External diameter170 mm
B - Bearing/Inner ring width32 mm
d1 - External diameter inner ring111,3 mm
D1 - Inner diameter outer ring153,3 mm
rs - Min fillet radius2,1 mm
Radial clearance classCN
Mass2,65 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load115 kN
C0 - Static load81,9 kN
Cu - Fatigue limit load3,25 kN
f0 - Coefficient14.5
N ref - Reference thermal speed5000 tr/min
N lim - Mechanical Limit Speed6200 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)4,101 Hz
BPFI - Over rolling frequency on inner (60 rpm)5,899 Hz
BSF - Over rolling frequency on rolling element (60 rpm)5,384 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,692 Hz
FTF - Rotational frequency - cage (60 rpm)0,41 Hz
ABUTMENT
da min - Min shoulder diameter IR106 mm
Da max - Max shoulder diameter OR159 mm
ra max - Max shaft & housing fillet radius2 mm
undefined

Industry Calcul Factors

Calcul factors image