
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 95 mm |
| D - External diameter | 170 mm |
| B - Bearing/Inner ring width | 32 mm |
| rs - Min fillet radius | 2,1 mm |
| rNs - Min fillet radius | 0,5 mm |
| D3 - Max bottom groove diameter | 163,65 mm |
| b min - Min groove width | 3,5 mm |
| b max - Max groove width | 5,69 mm |
| r0 max - Max bottom groove radius | 0,6 mm |
| D4 max - Max outer diameter of assembled stop ring | 182,9 mm |
| f - Stop ring thickness | 3,1 mm |
| Radial clearance class | CM |
| Mass | 2,62 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 121 kN |
| C0 - Static load | 82 kN |
| Cu - Fatigue limit load | 5,55 kN |
| f0 - Coefficient | 14.4 |
| N lim - Oil lubrication limit speed | 4400 tr/min |
| N lim - Grease lubrication limit speed | 3700 tr/min |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 106 mm |
| da max - Max shoulder diameter IR | 116 mm |
| Da max - Max shoulder diameter OR | 159 mm |
| ra max - Max shaft & housing fillet radius | 2 mm |
| rNa max - Max fillet radius on segment side | 0,5 mm |
