• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

62202EE - SNR

62202EE

Deep groove ball bearing, radial contact, pressed steel cage, contact seals on both sides

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter15 mm
D - External diameter35 mm
B - Bearing/Inner ring width14 mm
d1 - External diameter inner ring21,1 mm
D1 - Inner diameter outer ring30,5 mm
rs - Min fillet radius0,6 mm
Radial clearance classCN
Mass0,056 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load8,1 kN
C0 - Static load3,75 kN
Cu - Fatigue limit load0,17 kN
f0 - Coefficient13.1
N lim - Mechanical Limit Speed14000 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)3,048 Hz
BPFI - Over rolling frequency on inner (60 rpm)4,952 Hz
BSF - Over rolling frequency on rolling element (60 rpm)3,962 Hz
BRF - Rotational frequency – rolling element (60 rpm)1,981 Hz
FTF - Rotational frequency - cage (60 rpm)0,381 Hz
ABUTMENT
da min - Min shoulder diameter IR19 mm
da max - Max shoulder diameter IR47,1 mm
Da max - Max shoulder diameter OR31 mm
ra max - Max shaft & housing fillet radius0,6 mm
undefined

Industry Calcul Factors

Calcul factors image