Deep groove ball bearing, radial contact, machined cage, open
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 105 mm |
D - External diameter | 190 mm |
B - Bearing/Inner ring width | 36 mm |
rs - Min fillet radius | 2,1 mm |
Radial clearance class | C3 |
Mass | 3,7 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 147 kN |
C0 - Static load | 105 kN |
Cu - Fatigue limit load | 3,95 kN |
f0 - Coefficient | 14.4 |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 116 mm |
Da max - Max shoulder diameter OR | 179 mm |
ra max - Max shaft & housing fillet radius | 2 mm |
Industry Calcul Factors
