The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 110 mm |
D - External diameter | 200 mm |
B - Bearing/Inner ring width | 38 mm |
rs - Min fillet radius | 2,1 mm |
rNs - Min fillet radius | 0,5 mm |
D3 - Max bottom groove diameter | 193,65 mm |
b min - Min groove width | 3,5 mm |
b max - Max groove width | 5,69 mm |
r0 max - Max bottom groove radius | 0,6 mm |
D4 max - Max outer diameter of assembled stop ring | 212,9 mm |
f - Stop ring thickness | 3,1 mm |
Snap ring reference | R200 |
Radial clearance class | C3 |
Mass | 4,36 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 160 kN |
C0 - Static load | 117 kN |
Cu - Fatigue limit load | 7,35 kN |
f0 - Coefficient | 14.3 |
N lim - Oil lubrication limit speed | 3800 tr/min |
N lim - Grease lubrication limit speed | 3200 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 121 mm |
da max - Max shoulder diameter IR | 132 mm |
Da max - Max shoulder diameter OR | 189 mm |
ra max - Max shaft & housing fillet radius | 2 mm |
rNa max - Max fillet radius on segment side | 0,5 mm |