• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

63/32LLU/5K - NTN

63/32LLU/5K

Deep groove ball bearing, radial contact, pressed steel cage, contact seals on both sides

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter32 mm
D - External diameter75 mm
B - Bearing/Inner ring width20 mm
rs - Min fillet radius1,1 mm
Radial clearance classCN
Mass0,382 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load33 kN
C0 - Static load16,9 kN
Cu - Fatigue limit load1,3 kN
f0 - Coefficient13.1
N lim - Grease lubrication limit speed6500 tr/min
Tmin - Min operating temperature-25 °C
Tmax - Max operating temperature110 °C
ABUTMENT
da min - Min shoulder diameter IR38,5 mm
da max - Max shoulder diameter IR43,5 mm
Da max - Max shoulder diameter OR68,5 mm
ra max - Max shaft & housing fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image