Deep groove ball bearing, radial contact, pressed steel cage, shield on one side
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 105 mm |
| D - External diameter | 130 mm |
| B - Bearing/Inner ring width | 13 mm |
| rs - Min fillet radius | 1 mm |
| Radial clearance class | CN |
| Mass | 0,33 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 22 kN |
| C0 - Static load | 22 kN |
| Cu - Fatigue limit load | 1,35 kN |
| f0 - Coefficient | 15.9 |
| N lim - Oil lubrication limit speed | 5400 tr/min |
| N lim - Grease lubrication limit speed | 4600 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 110 mm |
| Da max - Max shoulder diameter OR | 125 mm |
| ra max - Max shaft & housing fillet radius | 1 mm |