New
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 17 mm |
D - External diameter | 30 mm |
B - Bearing/Inner ring width | 7 mm |
rs - Min fillet radius | 0,3 mm |
Radial clearance class | C3 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 5,15 kN |
C0 - Static load | 2,58 kN |
Cu - Fatigue limit load | 0,202 kN |
f0 - Coefficient | 14.7 |
Tmin - Min operating temperature | -25 °C |
Tmax - Max operating temperature | 110 °C |