The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 400 mm |
D - External diameter | 540 mm |
B - Bearing/Inner ring width | 65 mm |
d1 - External diameter inner ring | 445,2 mm |
D1 - Inner diameter outer ring | 494,8 mm |
rs - Min fillet radius | 4 mm |
Radial clearance class | CN |
Mass | 42,1 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 370 kN |
C0 - Static load | 535 kN |
Cu - Fatigue limit load | 16,4 kN |
f0 - Coefficient | 16.5 |
N lim - Oil lubrication limit speed | 1200 tr/min |
N lim - Grease lubrication limit speed | 990 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 416 mm |
da max - Max shoulder diameter IR | 445 mm |
Da max - Max shoulder diameter OR | 524 mm |
ra max - Max shaft & housing fillet radius | 3 mm |