Angular contact ball bearing, polyamide cage.
The single row angular contact ball bearing is designed to withstand combined loads with a predominant axial component. Installed in opposition with another bearing of the same type, it guarantees high mounting rigidity.
The NTN range is available in several variants: 30° or 40° angles, polyamide, pressed steel or solid brass cages, universal pairing available, clearances or preloads, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 15 mm |
D - External diameter | 32 mm |
B - Bearing/Inner ring width | 9 mm |
a - Charge load application point | 11,5 mm |
α - Contact angle | 30 ° |
rs - Min fillet radius | 0,3 mm |
r1s - Min fillet radius | 0,15 mm |
Radial clearance class | CN |
Mass | 0,035 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 6,4 kN |
C0 - Static load | 3,15 kN |
Cu - Fatigue limit load | 0,246 kN |
N lim - Oil lubrication limit speed | 31000 tr/min |
N lim - Grease lubrication limit speed | 23000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 17,5 mm |
Da max - Max shoulder diameter OR | 29,5 mm |
Db max - Max OR shoulder diameter | 30,8 mm |
r1a - Max fillet radius | 0,15 mm |
ra max - Max shaft & housing fillet radius | 0,3 mm |