Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

High precision angular contact ball bearings

7003CVDUJ74 - SNR

7003CVDUJ74

In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter17 mm
D - External diameter35 mm
B - Bearing/Inner ring width10 mm
d1 - External diameter inner ring22,65 mm
D1 - Inner diameter outer ring29,4 mm
D2 - Inner diameter outer ring31,97 mm
a - Charge load application point9 mm
α - Contact angle15 °
rs - Min fillet radius0,3 mm
r1s - Min fillet radius0,3 mm
Precision classP4
Mass0,037 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load7,2 kN
C0 - Static load4,45 kN
Cu - Fatigue limit load0,2 kN
f0 - Coefficient14.5
Preload level7
Preload value0,035 kN
Tmin - Min operating temperature-30 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)5,762 Hz
BPFI - Over rolling frequency on inner (60 rpm)8,238 Hz
BSF - Over rolling frequency on rolling element (60 rpm)5,289 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,645 Hz
FTF - Rotational frequency - cage (60 rpm)0,412 Hz
ABUTMENT
da min - Min shoulder diameter IR19,5 mm
db min - Min IR shoulder diameter19,5 mm
Da max - Max shoulder diameter OR32,5 mm
Db max - Max OR shoulder diameter32,5 mm
r1a - Max fillet radius0,3 mm
ra max - Max shaft & housing fillet radius0,3 mm
undefined

Industry Calcul Factors

Calcul factors image