Due to technical maintenance, the NTN Europe on-line shop will be unavailable Thursday 18th June from 12.00 to 12.30 (UTC+02:00).

We apologise for any inconvenience caused.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

High precision angular contact ball bearings

7004CVDBJ84 - SNR

7004CVDBJ84

In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter20 mm
D - External diameter42 mm
B - Bearing/Inner ring width12 mm
d1 - External diameter inner ring26,6 mm
D1 - Inner diameter outer ring35,45 mm
D2 - Inner diameter outer ring38,58 mm
a - Charge load application point10 mm
α - Contact angle15 °
rs - Min fillet radius1 mm
r1s - Min fillet radius1 mm
Precision classP4
Mass0,06 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load11,7 kN
C0 - Static load7,1 kN
Cu - Fatigue limit load0,32 kN
f0 - Coefficient14
Preload level8
Preload value0,18 kN
Tmin - Min operating temperature-30 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)5,214 Hz
BPFI - Over rolling frequency on inner (60 rpm)7,786 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,691 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,346 Hz
FTF - Rotational frequency - cage (60 rpm)0,401 Hz
ABUTMENT
da min - Min shoulder diameter IR24,5 mm
db min - Min IR shoulder diameter24,5 mm
Da max - Max shoulder diameter OR37,5 mm
Db max - Max OR shoulder diameter37,5 mm
r1a - Max fillet radius1 mm
ra max - Max shaft & housing fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image