Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

High precision angular contact ball bearings

7005UG/GNP42 - NTN

7005UG/GNP42

In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter25 mm
D - External diameter47 mm
B - Bearing/Inner ring width12 mm
d1 - External diameter inner ring32,6 mm
d2 - External diameter inner ring30,9 mm
D1 - Inner diameter outer ring39,4 mm
D2 - Inner diameter outer ring42,9 mm
a - Charge load application point16,5 mm
α - Contact angle30 °
rs - Min fillet radius0,6 mm
r1s - Min fillet radius0,3 mm
Precision classP42
Mass0,079 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load12,5 kN
C0 - Static load7,4 kN
N lim - Oil lubrication limit speed32500 tr/min
N lim - Grease lubrication limit speed23900 tr/min
Preload levelGN
Preload value0,147 kN
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da min - Min shoulder diameter IR29,5 mm
Da max - Max shoulder diameter OR42,5 mm
Db max - Max OR shoulder diameter44,5 mm
r1a - Max fillet radius0,3 mm
ra max - Max shaft & housing fillet radius0,6 mm
undefined

Industry Calcul Factors

Calcul factors image