• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

High precision angular contact ball bearings

7006UG/GMP42/L606QTM - NTN

7006UG/GMP42/L606QTM

In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter30 mm
D - External diameter55 mm
B - Bearing/Inner ring width13 mm
d1 - External diameter inner ring39,2 mm
d2 - External diameter inner ring37,3 mm
D1 - Inner diameter outer ring46,9 mm
D2 - Inner diameter outer ring50,7 mm
a - Charge load application point19 mm
α - Contact angle30 °
rs - Min fillet radius1 mm
r1s - Min fillet radius0,6 mm
Precision classP42
Mass0,11 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load16,1 kN
C0 - Static load10,2 kN
N lim - Oil lubrication limit speed27200 tr/min
N lim - Grease lubrication limit speed20000 tr/min
Preload levelGM
Preload value0,375 kN
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da min - Min shoulder diameter IR35,5 mm
Da max - Max shoulder diameter OR49,5 mm
Db max - Max OR shoulder diameter50,5 mm
r1a - Max fillet radius0,6 mm
ra max - Max shaft & housing fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image