Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

High precision angular contact ball bearings

7008UG/GMP42/L606QTM - NTN

7008UG/GMP42/L606QTM

In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter40 mm
D - External diameter68 mm
B - Bearing/Inner ring width15 mm
d1 - External diameter inner ring49,7 mm
d2 - External diameter inner ring47,7 mm
D1 - Inner diameter outer ring58,3 mm
D2 - Inner diameter outer ring62,5 mm
a - Charge load application point23,2 mm
α - Contact angle30 °
rs - Min fillet radius1 mm
r1s - Min fillet radius0,6 mm
Precision classP42
Mass0,19 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load21,6 kN
C0 - Static load15,4 kN
N lim - Oil lubrication limit speed21700 tr/min
N lim - Grease lubrication limit speed15900 tr/min
Preload levelGM
Preload value0,51 kN
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da min - Min shoulder diameter IR45,5 mm
Da max - Max shoulder diameter OR62,5 mm
Db max - Max OR shoulder diameter63,5 mm
r1a - Max fillet radius0,6 mm
ra max - Max shaft & housing fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image