• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

High precision angular contact ball bearings

7011UG/GMP42/L606QTM - NTN

7011UG/GMP42/L606QTM

In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter55 mm
D - External diameter90 mm
B - Bearing/Inner ring width18 mm
d1 - External diameter inner ring66,9 mm
d2 - External diameter inner ring64,3 mm
D1 - Inner diameter outer ring78,1 mm
D2 - Inner diameter outer ring83,6 mm
a - Charge load application point30,1 mm
α - Contact angle30 °
rs - Min fillet radius1,1 mm
r1s - Min fillet radius0,6 mm
Precision classP42
Mass0,38 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load35,5 kN
C0 - Static load27,7 kN
N lim - Oil lubrication limit speed16200 tr/min
N lim - Grease lubrication limit speed11900 tr/min
Preload levelGM
Preload value0,845 kN
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da min - Min shoulder diameter IR62 mm
Da max - Max shoulder diameter OR83 mm
Db max - Max OR shoulder diameter85,5 mm
r1a - Max fillet radius0,6 mm
ra max - Max shaft & housing fillet radius1 mm
undefined