• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

High precision angular contact ball bearings

7016HVDUJ74 - SNR

7016HVDUJ74

In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter80 mm
D - External diameter125 mm
B - Bearing/Inner ring width22 mm
d1 - External diameter inner ring94,3 mm
D1 - Inner diameter outer ring110,7 mm
D2 - Inner diameter outer ring117,49 mm
a - Charge load application point25 mm
α - Contact angle15 °
rs - Min fillet radius1,1 mm
r1s - Min fillet radius0,6 mm
Precision classP4
Mass0,85 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load58,7 kN
C0 - Static load55,3 kN
Cu - Fatigue limit load2,95 kN
f0 - Coefficient15.732
Axial displacement K Factor1.01
Preload level7
Preload value0,31 kN
Axial rigidity98 N/µm
Radial rigidity564 N/µm
Tmin - Min operating temperature-30 °C
Tmax - Max operating temperature120 °C
N lim - Oil lubrication limit speed17000 tr/min
N lim - Grease lubrication limit speed11000 tr/min
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)8,728 Hz
BPFI - Over rolling frequency on inner (60 rpm)11,272 Hz
BSF - Over rolling frequency on rolling element (60 rpm)7,473 Hz
BRF - Rotational frequency – rolling element (60 rpm)3,737 Hz
FTF - Rotational frequency - cage (60 rpm)0,436 Hz
ABUTMENT
da min - Min shoulder diameter IR87 mm
db min - Min IR shoulder diameter87 mm
Da max - Max shoulder diameter OR118 mm
Db max - Max OR shoulder diameter118 mm
r1a - Max fillet radius0,6 mm
ra max - Max shaft & housing fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image