High precision angular contact ball bearing, laminated resin cage centred on outer ring
In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 120 mm |
D - External diameter | 180 mm |
B - Bearing/Inner ring width | 28 mm |
d1 - External diameter inner ring | 139,4 mm |
D1 - Inner diameter outer ring | 160,6 mm |
D2 - Inner diameter outer ring | 168,91 mm |
a - Charge load application point | 34 mm |
α - Contact angle | 15 ° |
rs - Min fillet radius | 2 mm |
r1s - Min fillet radius | 1 mm |
Precision class | P4 |
Mass | 2,13 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 100 kN |
C0 - Static load | 109 kN |
Cu - Fatigue limit load | 4,75 kN |
f0 - Coefficient | 16.103 |
Axial displacement K Factor | 0.84 |
Preload level | 8 |
Preload value | 1,58 kN |
Axial rigidity | 227 N/µm |
Radial rigidity | 1139 N/µm |
Tmin - Min operating temperature | -30 °C |
Tmax - Max operating temperature | 120 °C |
N lim - Oil lubrication limit speed | 11500 tr/min |
N lim - Grease lubrication limit speed | 7700 tr/min |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 10,207 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 12,793 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 8,481 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 4,241 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,444 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 130 mm |
db min - Min IR shoulder diameter | 130 mm |
Da max - Max shoulder diameter OR | 170 mm |
Db max - Max OR shoulder diameter | 170 mm |
r1a - Max fillet radius | 1 mm |
ra max - Max shaft & housing fillet radius | 2 mm |