High precision angular contact ball bearing, laminated resin cage centred on outer ring
In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 15 mm |
D - External diameter | 28 mm |
B - Bearing/Inner ring width | 7 mm |
d1 - External diameter inner ring | 18,7 mm |
D1 - Inner diameter outer ring | 24,3 mm |
D2 - Inner diameter outer ring | 25,92 mm |
a - Charge load application point | 6 mm |
α - Contact angle | 15 ° |
rs - Min fillet radius | 0,3 mm |
r1s - Min fillet radius | 0,3 mm |
Precision class | P4 |
Mass | 0,015 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 4,5 kN |
C0 - Static load | 2,44 kN |
Cu - Fatigue limit load | 0,15 kN |
f0 - Coefficient | 12.331 |
Axial displacement K Factor | 2.24 |
Preload level | 7 |
Preload value | 0,022 kN |
Axial rigidity | 18 N/µm |
Radial rigidity | 107 N/µm |
Tmin - Min operating temperature | -30 °C |
Tmax - Max operating temperature | 120 °C |
N lim - Oil lubrication limit speed | 81000 tr/min |
N lim - Grease lubrication limit speed | 53000 tr/min |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 5,341 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 7,659 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,245 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,623 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,411 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 17,5 mm |
db min - Min IR shoulder diameter | 17,5 mm |
Da max - Max shoulder diameter OR | 25,5 mm |
Db max - Max OR shoulder diameter | 25,5 mm |
r1a - Max fillet radius | 0,3 mm |
ra max - Max shaft & housing fillet radius | 0,3 mm |