High precision angular contact ball bearing, laminated resin cage centred on outer ring
In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 140 mm |
D - External diameter | 190 mm |
B - Bearing/Inner ring width | 24 mm |
d1 - External diameter inner ring | 156 mm |
D1 - Inner diameter outer ring | 174,02 mm |
D2 - Inner diameter outer ring | 180,877 mm |
a - Charge load application point | 50 mm |
α - Contact angle | 25 ° |
rs - Min fillet radius | 1,5 mm |
r1s - Min fillet radius | 0,6 mm |
Precision class | P4 |
Mass | 1,68 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 80,6 kN |
C0 - Static load | 100 kN |
Cu - Fatigue limit load | 4,4 kN |
f0 - Coefficient | 16.81 |
Axial displacement K Factor | 0.36 |
Preload level | 7 |
Preload value | 1,14 kN |
Axial rigidity | 419 N/µm |
Radial rigidity | 882 N/µm |
Tmin - Min operating temperature | -30 °C |
Tmax - Max operating temperature | 120 °C |
Nlim - Oil lubrication limit speed | 9700 tr/min |
Nlim - Grease lubrication limit speed | 6400 tr/min |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 13,299 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 15,701 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,459 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 10,866 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 148,5 mm |
db min - Min IR shoulder diameter | 148,5 mm |
Da max - Max shoulder diameter OR | 181,5 mm |
Db max - Max OR shoulder diameter | 181,5 mm |
r1a - Max fillet radius | 0,6 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |
![Calcul factors image](https://eshop-api.ntn-snr.com/medias/HPACBB-EN.jpg?context=bWFzdGVyfHJvb3R8OTUxOTB8aW1hZ2UvanBlZ3xoODYvaDQ4Lzg5Mzc2OTI2NTk3NDIvSFBBQ0JCX0VOLmpwZ3xhY2JkNDFiODhmZTM0YTdhOTkzODM4Nzg1Nzk2ZmU2MmQ3YzcwYjFkNGQ4NGVlODEzN2IyZjg4OGUwYWE5MjZm)