High precision angular contact ball bearing, laminated resin cage centred on outer ring
In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 15 mm |
D - External diameter | 35 mm |
B - Bearing/Inner ring width | 11 mm |
d1 - External diameter inner ring | 21,08 mm |
D1 - Inner diameter outer ring | 29,02 mm |
D2 - Inner diameter outer ring | 31,71 mm |
a - Charge load application point | 9 mm |
α - Contact angle | 15 ° |
rs - Min fillet radius | 0,6 mm |
r1s - Min fillet radius | 0,3 mm |
Precision class | P4 |
Mass | 0,044 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 9 kN |
C0 - Static load | 4,85 kN |
Cu - Fatigue limit load | 0,28 kN |
f0 - Coefficient | 12.92 |
Axial displacement K Factor | 2.12 |
Preload level | 7 |
Preload value | 0,045 kN |
Axial rigidity | 25 N/µm |
Radial rigidity | 144 N/µm |
Tmin - Min operating temperature | -30 °C |
Tmax - Max operating temperature | 120 °C |
Nlim - Oil lubrication limit speed | 66000 tr/min |
Nlim - Grease lubrication limit speed | 42000 tr/min |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 4,248 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 6,752 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,386 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,023 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 19,5 mm |
db min - Min IR shoulder diameter | 19,5 mm |
Da max - Max shoulder diameter OR | 30,5 mm |
Db max - Max OR shoulder diameter | 30,5 mm |
r1a - Max fillet radius | 0,3 mm |
ra max - Max shaft & housing fillet radius | 0,6 mm |