High precision angular contact ball bearing, laminated resin cage centred on outer ring
In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 17 mm |
D - External diameter | 40 mm |
B - Bearing/Inner ring width | 12 mm |
d1 - External diameter inner ring | 24,1 mm |
D1 - Inner diameter outer ring | 32,95 mm |
D2 - Inner diameter outer ring | 35,98 mm |
a - Charge load application point | 13 mm |
α - Contact angle | 25 ° |
rs - Min fillet radius | 0,6 mm |
r1s - Min fillet radius | 0,3 mm |
Precision class | P4 |
Mass | 0,065 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 10,9 kN |
C0 - Static load | 6 kN |
Cu - Fatigue limit load | 0,35 kN |
f0 - Coefficient | 13.221 |
Axial displacement K Factor | 0.94 |
Preload level | 7 |
Preload value | 0,09 kN |
Axial rigidity | 68 N/µm |
Radial rigidity | 145 N/µm |
Tmin - Min operating temperature | -30 °C |
Tmax - Max operating temperature | 120 °C |
Nlim - Oil lubrication limit speed | 51000 tr/min |
Nlim - Grease lubrication limit speed | 33000 tr/min |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 4,32 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 6,68 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,393 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,03 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 21,5 mm |
db min - Min IR shoulder diameter | 21,5 mm |
Da max - Max shoulder diameter OR | 35,5 mm |
Db max - Max OR shoulder diameter | 35,5 mm |
r1a - Max fillet radius | 0,3 mm |
ra max - Max shaft & housing fillet radius | 0,6 mm |