High precision angular contact ball bearing, laminated resin cage centred on outer ring
In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 80 mm |
D - External diameter | 140 mm |
B - Bearing/Inner ring width | 26 mm |
d1 - External diameter inner ring | 100,5 mm |
D1 - Inner diameter outer ring | 119,7 mm |
D2 - Inner diameter outer ring | 129,996 mm |
a - Charge load application point | 39 mm |
α - Contact angle | 25 ° |
rs - Min fillet radius | 2 mm |
r1s - Min fillet radius | 1 mm |
Precision class | P4 |
Mass | 1,47 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 87,3 kN |
C0 - Static load | 74 kN |
Cu - Fatigue limit load | 3,95 kN |
f0 - Coefficient | 15.001 |
Axial displacement K Factor | 0.53 |
Preload level | 7 |
Preload value | 0,88 kN |
Axial rigidity | 262 N/µm |
Radial rigidity | 556 N/µm |
Tmin - Min operating temperature | -30 °C |
Tmax - Max operating temperature | 120 °C |
N lim - Oil lubrication limit speed | 13000 tr/min |
N lim - Grease lubrication limit speed | 8600 tr/min |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 6,323 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 8,677 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,632 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,816 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,422 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 90 mm |
db min - Min IR shoulder diameter | 90 mm |
Da max - Max shoulder diameter OR | 130 mm |
Db max - Max OR shoulder diameter | 130 mm |
r1a - Max fillet radius | 1 mm |
ra max - Max shaft & housing fillet radius | 2 mm |