Angular contact ball bearings, pressed steel cage
The single row angular contact ball bearing is designed to withstand combined loads with a predominant axial component. Installed in opposition with another bearing of the same type, it guarantees high mounting rigidity.
The NTN range is available in several variants: 30° or 40° angles, polyamide, pressed steel or solid brass cages, universal pairing available, clearances or preloads, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 110 mm |
D - External diameter | 200 mm |
B - Bearing/Inner ring width | 38 mm |
a - Charge load application point | 84 mm |
α - Contact angle | 40 ° |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 1,1 mm |
Radial clearance class | CN |
Mass | 4,54 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 170 kN |
C0 - Static load | 144 kN |
Cu - Fatigue limit load | 8,8 kN |
N lim - Oil lubrication limit speed | 4000 tr/min |
N lim - Grease lubrication limit speed | 3000 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 122 mm |
db min - Min IR shoulder diameter | 117 mm |
Da max - Max shoulder diameter OR | 188 mm |
Db max - Max OR shoulder diameter | 193 mm |
r1a - Max fillet radius | 1 mm |
ra max - Max shaft & housing fillet radius | 2 mm |