High precision angular contact ball bearing, laminated resin cage centred on outer ring
In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 120 mm |
D - External diameter | 215 mm |
B - Bearing/Inner ring width | 40 mm |
d1 - External diameter inner ring | 153,2 mm |
D1 - Inner diameter outer ring | 181,8 mm |
D2 - Inner diameter outer ring | 199,1 mm |
a - Charge load application point | 59 mm |
α - Contact angle | 25 ° |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 1,1 mm |
Precision class | P4 |
Mass | 5,6 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 180 kN |
C0 - Static load | 178 kN |
Cu - Fatigue limit load | 7,7 kN |
f0 - Coefficient | 15.057 |
Axial displacement K Factor | 0.44 |
Preload level | 7 |
Preload value | 1,72 kN |
Axial rigidity | 388 N/µm |
Radial rigidity | 833 N/µm |
Tmin - Min operating temperature | -30 °C |
Tmax - Max operating temperature | 120 °C |
N lim - Oil lubrication limit speed | 8700 tr/min |
N lim - Grease lubrication limit speed | 5700 tr/min |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 6,763 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 9,237 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,722 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,861 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,423 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 132 mm |
db min - Min IR shoulder diameter | 132 mm |
Da max - Max shoulder diameter OR | 203 mm |
Db max - Max OR shoulder diameter | 203 mm |
r1a - Max fillet radius | 1 mm |
ra max - Max shaft & housing fillet radius | 2 mm |
Industry Calcul Factors
