
Flanged housing for bearings on adapter sleeve, made of grey cast, for grease lubrication
Flanged housing made of ductile cast iron for through or end shaft
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d - Shaft diameter | 25 mm |
| D1 - Outer diameter cover | 86 mm |
| a - Housing length | 130 mm |
| c - Housing foot height | 12 mm |
| h - Bearing center height | 44 mm |
| h1 - Housing height | 117 mm |
| l1 - Housing width over covers | 57 mm |
| m - Mounting hole/punches distance (length) | 116 mm |
| N - Mounting hole diameter | 12 mm |
| D - Bearing seat diameter | 62 mm |
| W2 - Base to shaft end distance | 47 mm |
| Mass | 1,5 kg |
| Material of Housing | grey cast |

| BOLTS | | G - Fixing bolts | M10 |
| Recommended torque fixing bolts | 35 N-m |
| Cover bolts | M5x16 |
| Recommended torque cover bolts | 4 N-m |
| ASSOCIATED COMPONENTS - GENERAL | | Feltstrip | FS 6 x 5 x 118 |
| ASSOCIATED COMPONENTS - OPTION 1 | | Bearing | 1206 K C3 |
| Adapter sleeve | H206 |
| Fixing ring (x1) | FR62x6x3 |
| ASSOCIATED COMPONENTS - OPTION 2 | | Bearing | 2206 K C3 |
| Adapter sleeve | H306 |
| Fixing ring (x1) | FE62x50x2 |
| ASSOCIATED COMPONENTS - OPTION 3 | | Bearing | 22206 K |
| Adapter sleeve | H306 |
| Fixing ring (x1) | FE62x50x2 |