
Flanged housing for bearings on adapter sleeve, made of grey cast, for grease lubrication
Flanged housing made of ductile cast iron for through or end shaft
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d - Shaft diameter | 25 mm |
| D1 - Outer diameter cover | 86 mm |
| a - Housing length | 130 mm |
| c - Housing foot height | 12 mm |
| h - Bearing center height | 44 mm |
| h1 - Housing height | 117 mm |
| l1 - Housing width over covers | 59,5 mm |
| m - Mounting hole/punches distance (length) | 116 mm |
| N - Mounting hole diameter | 12 mm |
| D - Bearing seat diameter | 62 mm |
| Mass | 1,5 kg |
| Material of Housing | grey cast |

| BOLTS | | G - Fixing bolts | M10 |
| Recommended torque fixing bolts | 35 N-m |
| Cover bolts | M5x16 |
| Recommended torque cover bolts | 4 N-m |
| ASSOCIATED COMPONENTS - GENERAL | | Feltstrip | FS 6 x 5 x 118 |
| ASSOCIATED COMPONENTS - OPTION 1 | | Bearing | 1206 K C3 |
| Adapter sleeve | H206 |
| Fixing ring (x1) | FR62x6x3 |
| ASSOCIATED COMPONENTS - OPTION 2 | | Bearing | 2206 K C3 |
| Adapter sleeve | H306 |
| Fixing ring (x1) | FE62x50x2 |
| ASSOCIATED COMPONENTS - OPTION 3 | | Bearing | 22206 K |
| Adapter sleeve | H306 |
| Fixing ring (x1) | FE62x50x2 |