• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Flanged housings 722500

722507.DA - SNR

722507.DA

Flanged housing for bearings on adapter sleeve, made of grey cast, for grease lubrication

Flanged housing made of ductile cast iron for through or end shaft

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Shaft diameter30 mm
D1 - Outer diameter cover97 mm
a - Housing length145 mm
c - Housing foot height12 mm
h - Bearing center height48,5 mm
h1 - Housing height130 mm
l1 - Housing width over covers59,5 mm
m - Mounting hole/punches distance (length)130 mm
N - Mounting hole diameter14 mm
D - Bearing seat diameter72 mm
W2 - Base to shaft end distance51 mm
Mass1,8 kg
Material of Housinggrey cast
undefined
BOLTS
G - Fixing boltsM12
Recommended torque fixing bolts65 N-m
Cover boltsM5x16
Recommended torque cover bolts4 N-m
ASSOCIATED COMPONENTS - GENERAL
FeltstripFS 6 x 5 x 132
ASSOCIATED COMPONENTS - OPTION 1
Bearing1207 K C3
Adapter sleeveH207
Fixing ring (x1)FR72x8x3
ASSOCIATED COMPONENTS - OPTION 2
Bearing2207 K C3
Adapter sleeveH307
Fixing ring (x1)FE72x65x2
ASSOCIATED COMPONENTS - OPTION 3
Bearing22207 K
Adapter sleeveH307
Fixing ring (x1)FE72x65x2