
Flanged housing for bearings on adapter sleeve, made of grey cast, for grease lubrication
Flanged housing made of ductile cast iron for through or end shaft
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d - Shaft diameter | 35 mm |
| D1 - Outer diameter cover | 108 mm |
| a - Housing length | 160 mm |
| c - Housing foot height | 12 mm |
| h - Bearing center height | 54 mm |
| h1 - Housing height | 143 mm |
| l1 - Housing width over covers | 65,5 mm |
| m - Mounting hole/punches distance (length) | 140 mm |
| N - Mounting hole diameter | 14 mm |
| D - Bearing seat diameter | 80 mm |
| Mass | 2,3 kg |
| Material of Housing | grey cast |

| BOLTS | | G - Fixing bolts | M12 |
| Recommended torque fixing bolts | 65 N-m |
| Cover bolts | M5x16 |
| Recommended torque cover bolts | 4 N-m |
| ASSOCIATED COMPONENTS - GENERAL | | Feltstrip | FS 6 x 5 x 150 |
| ASSOCIATED COMPONENTS - OPTION 1 | | Bearing | 1208 K C3 |
| Adapter sleeve | H208 |
| Fixing ring (x1) | FR80x7x3 |
| ASSOCIATED COMPONENTS - OPTION 2 | | Bearing | 2208 K C3 |
| Adapter sleeve | H308 |
| Fixing ring (x1) | FE80x70x2 |
| ASSOCIATED COMPONENTS - OPTION 3 | | Bearing | 22208 K |
| Adapter sleeve | H308 |
| Fixing ring (x1) | FE80x70x2 |