• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Flanged housings 722500

722509.DA - SNR

722509.DA

Flanged housing for bearings on adapter sleeve, made of grey cast, for grease lubrication

Flanged housing made of ductile cast iron for through or end shaft

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Shaft diameter40 mm
D1 - Outer diameter cover113 mm
a - Housing length180 mm
c - Housing foot height12 mm
h - Bearing center height60 mm
h1 - Housing height160 mm
l1 - Housing width over covers64,5 mm
m - Mounting hole/punches distance (length)160 mm
N - Mounting hole diameter14 mm
D - Bearing seat diameter85 mm
W2 - Base to shaft end distance56 mm
Mass3 kg
Material of Housinggrey cast
undefined
BOLTS
G - Fixing boltsM12
Recommended torque fixing bolts65 N-m
Cover boltsM6x20
Recommended torque cover bolts7 N-m
ASSOCIATED COMPONENTS - GENERAL
FeltstripFS 6 x 5 x 165
ASSOCIATED COMPONENTS - OPTION 1
Bearing1209 K C3
Adapter sleeveH209
Fixing ring (x1)FR85x6x3
ASSOCIATED COMPONENTS - OPTION 2
Bearing2209 K C3
Adapter sleeveH309
Fixing ring (x1)FE85x75x2
ASSOCIATED COMPONENTS - OPTION 3
Bearing22209 K
Adapter sleeveH309
Fixing ring (x1)FE85x75x2