• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Flanged housings 722500

722511.DB - SNR

722511.DB

Flanged housing for bearings on adapter sleeve, made of grey cast, for grease lubrication

Flanged housing made of ductile cast iron for through or end shaft

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Shaft diameter50 mm
D1 - Outer diameter cover128 mm
a - Housing length192 mm
c - Housing foot height12 mm
h - Bearing center height65 mm
h1 - Housing height172 mm
l1 - Housing width over covers81,5 mm
m - Mounting hole/punches distance (length)170 mm
N - Mounting hole diameter14 mm
D - Bearing seat diameter100 mm
Mass4,1 kg
Material of Housinggrey cast
undefined
BOLTS
G - Fixing boltsM12
Recommended torque fixing bolts65 N-m
Cover boltsM6x20
Recommended torque cover bolts7 N-m
ASSOCIATED COMPONENTS - GENERAL
FeltstripFS 8 x 6,5 x 210
ASSOCIATED COMPONENTS - OPTION 1
Bearing1211 K C3
Adapter sleeveH211
Fixing ring (x1)FR100x6x3
ASSOCIATED COMPONENTS - OPTION 2
Bearing2211 K C3
Adapter sleeveH311
Fixing ring (x1)FE100x85x2
ASSOCIATED COMPONENTS - OPTION 3
Bearing22211 K
Adapter sleeveH311
Fixing ring (x1)FE100x85x2