
Flanged housing for bearings on adapter sleeve, made of grey cast, for grease lubrication
Flanged housing made of ductile cast iron for through or end shaft
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d - Shaft diameter | 70 mm |
| D1 - Outer diameter cover | 176 mm |
| a - Housing length | 196 mm |
| c - Housing foot height | 25 mm |
| h - Bearing center height | 98 mm |
| l1 - Housing width over covers | 110 mm |
| m - Mounting hole/punches distance (length) | 152 mm |
| N - Mounting hole diameter | 18 mm |
| D - Bearing seat diameter | 140 mm |
| W2 - Base to shaft end distance | 92 mm |
| Mass | 9,8 kg |
| Material of Housing | grey cast |

| BOLTS | | G - Fixing bolts | M16 |
| Recommended torque fixing bolts | 150 N-m |
| Cover bolts | M8x25 |
| Recommended torque cover bolts | 17 N-m |
| ASSOCIATED COMPONENTS - GENERAL | | Feltstrip | FS 9 x 7,5 x 280 |
| ASSOCIATED COMPONENTS - OPTION 1 | | Bearing | 1216 K C3 |
| Adapter sleeve | H216 |
| Fixing ring (x2) | FR140x8,5x4 |
| ASSOCIATED COMPONENTS - OPTION 2 | | Bearing | 2216 K C3 |
| Adapter sleeve | H316 |
| Fixing ring (x1) | FR140x10x4 |
| ASSOCIATED COMPONENTS - OPTION 3 | | Bearing | 22216 K |
| Adapter sleeve | H316 |
| Fixing ring (x1) | FR140x10x4 |