
Flanged housing for bearings on adapter sleeve, made of grey cast, for grease lubrication
Flanged housing made of ductile cast iron for through or end shaft
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d - Shaft diameter | 90 mm |
| D1 - Outer diameter cover | 224 mm |
| a - Housing length | 250 mm |
| c - Housing foot height | 30 mm |
| h - Bearing center height | 125 mm |
| l1 - Housing width over covers | 127 mm |
| m - Mounting hole/punches distance (length) | 198 mm |
| N - Mounting hole diameter | 22 mm |
| D - Bearing seat diameter | 180 mm |
| Mass | 18 kg |
| Material of Housing | grey cast |

| BOLTS | | G - Fixing bolts | M20 |
| Recommended torque fixing bolts | 290 N-m |
| Cover bolts | M10x30 |
| Recommended torque cover bolts | 35 N-m |
| ASSOCIATED COMPONENTS - GENERAL | | Feltstrip | FS 10 x 8,5 x 350 |
| ASSOCIATED COMPONENTS - OPTION 1 | | Bearing | 1220 K C3 |
| Adapter sleeve | H220 |
| Fixing ring (x1) | FR180x10x5+180x12x5 |
| ASSOCIATED COMPONENTS - OPTION 2 | | Bearing | 2220 K C3 |
| Adapter sleeve | H320 |
| Fixing ring (x1) | FR180x10x5 |
| ASSOCIATED COMPONENTS - OPTION 3 | | Bearing | 22220 K |
| Adapter sleeve | H320 |
| Fixing ring (x1) | FR180x10x5 |